/content/hbtbt/ae/en/search-results.html

    Speakers

    L-Series Outdoor Wall Speakers

    L-Series Outdoor weatherproof speakers are rich with features guaranteed to cut installation costs and times with its lower current draw and modern aesthetics.

    Overview

    System Sensor L-Series Outdoor Speakers and L-Series with LED Outdoor Speaker Strobes offer the most versatile and easy-to-use line of weatherproof speakers and speaker strobes that can meet virtually any application requirement, including outdoor,indoor, wet, dry, and washdown environment applications in temperatures from −40°F to 151°F. The speakers provide a broad frequency response range, low harmonic distortion offering a highfi delity sound output while offering a high-volume sound output for use in high ambient noise applications.

    Features & Benefits:
    • Weatherproof per NEMA 4X, IP56 as a standalone device
    • Rated from -40°F to 151°F LED technology provides lower current draw
    • Rotary switches for candela, speaker voltage (25 and 70.7 Vrms) and power settings (¼, ½, 1, and 2 watts)
    • Mounting plates with wirenuts are provided to make the connection between the field wiring and the mounting plates
    • Synchronization through use of UL approved power supplies that support System Sensor Sync protocol or System Sensor MDL Sync Module
    • Electrically compatible with legacy SpectrAlert, SpectrAlert Advance and L-series devices at 16-33 VDC
    Certifications:
    • UL/ULC
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor