/content/hbtbt/ae/en/search-results.html

    Power Supplies

    6A Intelligent Distributed Power Module

    Honeywell's 6 amp intelligent distributed power modules adds 6.0 amps of power, six flex put I/O circuits, and two form C relay circuits to a compatible farenhyt addressable system.

    Overview

    The 6 Amp Intelligent Distributed Power Modules are optically isolated providing ground loop isolation and transient protection. RPS-1000 supports its own backup battery and monitors the AC power. The flexput circuits can be programmed as notification appliance circuits, continuous, resettable, or door holder power, or as conventional initiation circuits for 2 or 4-wire smoke detectors and contact devices.

    _x000D_ Features & Benefits:
      _x000D_
    • 6.0 amps output power_x000D_
    • Supports Class A (Style 6) and Class B (Style 4) configuration of the SBUS_x000D_
    • Two Form C programmable relays rated at 2.5A @ 24 VDC_x000D_
    • Ground loop isolation and transient protection_x000D_
    • Provides SBUS optical isolation and re-conditions the RS485 signal_x000D_
    • Up to 6,000 foot wiring distance from the RPS-1000_x000D_
    • Battery charging capacity is 35 Ah_x000D_
    • Large cabinet size can house two 18 Ah backup batteries
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    TR-RPS1
    Power Module, 120240 VRMS, 10mA, 0 to 49 C, Red
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-tr-rps1-6a-intelligent-distributed-power-module-primaryimage
    TR-RPS1
    Power Module, 120240 VRMS, 10mA, 0 to 49 C, Red
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-tr-rps1-6a-intelligent-distributed-power-module-primaryimage