/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Auxiliary Power Supply

    Auxiliary Power Supply, microprocessor, suitable for use in fire detection systems where a decentralized power source is needed in relation to the position of the control panel.

    Overview
    Auxiliary Power Supply Auxiliary Power Supply, microprocessor, suitable for use in fire detection systems where a decentralized power source is needed in relation to the position of the control panel. The power supply consists of a steel box designed to facilitate installation and operation. This power supply comes with an input that can be used to turn off battery charging when an alarm condition is triggered, increasing the current at the output more than 300mA. This system optimizes usage and increases the available power while allowing full monitoring and protection of outputs. There is a possibility to select standby time from 24 to 72 hours depending on the installed batteries. Compatible with 110Vac up to 230Vca mains voltages.Features & Benefits:
    • Top or rear cable entry
    • Protected against short circuit and overload
    • Fire alarm charger disable facility
    • Volt-free fault relay output
    • Local LEDs for fast fault-finding
    • Selectable earth fault monitoring
    Certifications:
    • AS7240.4​