/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Power-Limited Supply/Charger

    Discontinued

    Power-Limited Supply/Charger convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 2.5A.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Power-Limited Supply/Charger convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 2.5A.

    Features & Benefits:
    • An all-in-one power supply and distribution unit enclosed in roomy cabinet
    • Transformer thermal protection limits damage from overloaded circuits
    • LED lights for quick and easy diagnosis, troubleshooting, and status indication
    • Comes fully assembled with accessories included for quick installation
    • Enclosure built for durability and product life
    • Power disconnect switch makes for easy servicing
    • Power cord included and has three conductors for ground safety convenience
    • Instantaneous switchover to standby battery (if equipped) when AC fails, maintaining power to all attached devices without intervention
    Certifications:
    • Listed to Standards UL 294 (Access Control System Units), UL 603 (Power Supplies for use with Burglar-Alarm Systems), and UL 1481 (Power Supplies for Fire-Protective Signaling Systems)
    • UL Listed: S6677
    • CSFM: 7300-1637:101
    • MEA: 114-07-E (Correction)