/content/hbtbt/ae/en/search-results.html

    Microphones

    Desktop Paging Console

    Notifier Desktop Paging Consoles provide single or multi-zone (up to 4 zone) remote paging function to the DA series building occupant warning system. Connection to the remote console is via CAT5 (or similar) cable.

    Overview

    Notifier Desktop Paging Consoles provide single or multi-zone (up to 4 zone) remote paging function to the DA series building occupant warning system. These compact yet robust remote paging consoles with gooseneck microphone allow an operator to easily utilize the DA-series building occupant warning system to make announcements to selected areas within the building.

    Connection to the remote console is via CAT5 (or similar) cable which allows for simple and economical installation. This CAT5 cable provides power, audio and switching connections and the high level balanced audio line allows transmission up to 300m without interference.

    Features & Benefits:
    • Robust heavy design
    • Dynamic cardioid gooseneck microphone
    • Page/Off/Lock switch
    • Pre-announcement chime
    • Adjustable output and pre-announcement volume
    • “Busy” LED indication
    • Single zone or multi-zone (up to 4 zone) paging