/content/hbtbt/ae/en/search-results.html

    Pagers & Paging Systems

    X-NPMI Configurable Network Paging Console

    X-NPMI Configurable Network Paging Console is a key module in X-618 Digital Public Address and Voice Alarm System. It provides paging, monitoring, full duplex communication, touch screen operation and other configurable functions

    Overview

    X-NPMI Configurable Network Paging Console is a key module in X-618 Digital Public Address and

    Voice Alarm System. It provides paging, monitoring, full duplex communication, touch screen operation and other configurable functions. The device comes with a detachable gooseneck microphone & innovative 4.3-inch color LCD touch screen

    X-NPMI has three short-cut buttons on the operation panel TALK, SELECT ALL and EMERGENCY. The

    emergency broadcast button can switch the system to emergency broadcast mode, where the recordednevacuation message will be played and fire alarm will be activated without delay.

    X-NPMI has three Indicator Fault , Run , Emergency

    Features & Benefits:
    • 4.3-inch color LCD touch screen
    • Intuitive and simple user interface
    • Detachable gooseneck microphone
    • Built-in monitor loudspeaker
    • Digital audio processing
    • Flush mount desktop installation available
    • RJ45 standard network port
    • Audio output / input