/content/hbtbt/ae/en/search-results.html

    Speakers

    Unidirectional Projection Loudspeaker

    Unidirectional Projection Loudspeaker by Honeywell it can be used in indoor, outdoor, dry, or wet applications, providing reliable operations over wide temperature and humidity ranges.

    Overview

    Unidirectional projection loudspeaker is a high-performance 10W voice alarm. It provides a broad frequency response range, low distortion and high sound pressure level for accurate and intelligible broadcast of evacuation messages and high quality sound reproduction. It can be used in indoor, outdoor, dry, or wet applications, providing reliable operations over wide temperature and humidity ranges. Its low-profile, white colour design blends easily with most interiors in locations such as hotels, conference rooms, cinemas, theme parks, factories and exhibitions.

     Features & Benefits: 

    • Intelligible voice and superior sound reproduction
    • Ceiling or wall mount
    • Meets virtually any outdoor requirements

    Certifications:

    • EN54-24 certified
    • BS5839
    • AS ISO 7240-24
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER