/content/hbtbt/ae/en/search-results.html

    Beam Detectors

    Addressable Optical Beam Detector

    The Addressable Optical Beam Detector supplied as a combined transmitter/receiver unit with reflector. Suitable for distances from 10m to 100m.

    Overview

    The System Sensor Protocol Addressable Optical Beam Detector supplied as a combined transmitter/receiver unit with reflector. Suitable for distances from 10m to 100m.

    Features & Benefits:
    • Unique servo-operated test filter
    • Combined transmitter and receiver unit
    • Range 10 -100 metres
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Detector Type
      • Fixed Temperature

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Detector Type
      • Fixed Temperature
    • Brand : Morley-IAS|System Sensor
    • Detector Type : Fixed Temperature