This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Accessories

    Metal Sampling tube for ventilation duct detector DNRE

    The DST family of sampling tubes are pieces of steel piping with a series of holes drilled the entire length of the tube and should extend the entire width of the duct.

    Overview

    The DST family of sampling tubes are pieces of steel piping with a series of holes drilled the entire length of the tube and should extend the entire width of the duct. The correct length has to be chosen for width of the duct where it will be installed. The sampling tube length must extend at least 5/8 across the duct width for optimal performance. The sampling tube is always installed with the air inlet holes facing into the air flow. The tubes lock securely into place and can be removed by releasing the front or rear locking tab.

    Features & Benefits:
    • Made of Steel
    • Different length
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Morley-IAS
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|Morley-IAS|NOTIFIER