Heat Detectors
100 Series Conventional Heat Detectors
100 Series conventional heat detectors offer superb performance and reliability in a sleek, low-profile design.
100 Series plug-in thermal detectors meet the needs for applications where rapid response is vital and rapid temperature increases would only be caused by a fire emergency. The detectors initiate an alarm in response to both rapid rate-of-rise conditions (in excess of 15°F per minute) and fixed heat (135°F). This enables the heat detector to communicate an alarm to the central control panel prior to reaching its fixed setpoint for high rates-of-rise, providing a timely response to both rapid and slow temperature increases.
Features & Benefits:- Low standby current
- Two visible LEDs blink in standby and provide a 360° field viewing angle
- Detector head plugs easily into base
- Built-in test switch
- Wide variety of mounting bases with built-in shorting spring
- UL
- FM
- CSFM
Others
- Conventional or Addressable
- Conventional
Others
- Conventional or Addressable
- Conventional
- Conventional or Addressable : Conventional