/content/hbtbt/ae/en/search-results.html

    Gas Detectors

    Explosion Proof Gas Detector

    Discontinued

    The Explosion Proof Gas Detectors by Notifier are used in atmospheres where the principal constituent is air to detect the presence of combustible substances, with concentrations expressed as a % LEL (Lower Explosion Limit).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Explosion Proof Gas Detectors by Notifier are used in atmospheres where the principal constituent is air to detect the presence of combustible substances, with concentrations expressed as a % LEL (Lower Explosion Limit). The professional industrial type catalytic sensor employed for the detection of flammable compounds offers a great precision and selectivity with most of the explosive gases, thus avoiding false alarms. The management software incorporates algorithms designed to correct the effects of transients, which may cause unstable operation or incorrect readings with associated false alarms.

    Features & Benefits:
    • Auto Zero Routine
    • Visual indication by blinking LED
    • Precision: ±5% full scale or 10% readout
    • Digital filter option
    Certifications:
    • ATEX