Bases
SOUNDER BASE
SOUNDER BASE, BUILT-IN ISOLATOR, UL
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The TR-B501BH-3 & TR-B501BH-3/W sounder base are used with
TRIGA intelligent detectors, and it is suitable for indoor use and damp
locations. Refer to the appropriate manual for more information on
detectors.
The TR-B501BH-3 & TR-B501BH-3/W sounder base was designed
specifically to meet the needs of dwelling unit applications. It offers
maximum flexibility in configuration and operation to meet or exceed
the requirements of UL268, UL464.
The sounder base is capable of sounding in high volume or low volume
and is capable of producing either the distinctive three-pulse temporal
pattern (ANSI Temporal 3) fire alarm signal now required by NFPA 72
for commercial and residential applications or a continuous tone by
simply setting toggle switch from the device.
The sounder base is intended for use with intelligent systems. It
includes an isolation circuit, and the isolation circuit enable part of the
communications loop to continue operating when a short circuit
occurs on it. The module will automatically restore the entire communications loop to the normal condition when the short circuit is removed.
The sounder base requires an external 24VDC.
Features & Benefits:- Sound Output
- High Volume:Greater than 85dBA in 10 feet in high volume
- and continuous tone, greater than 75dBA in 10 feet in high
- volume and Temp-3 tone, 16 Volts, measured in a UL
- reverberant room.
- Low Volume:Greater than 45dBA in 10 feet measured in a
- UL reverberant room, 16 Volts in low volume, continuous
- tone or Temp-3 tone.
Others
- Brand
- Farenhyt
Others
- Brand
- Farenhyt
- Brand : Farenhyt