/content/hbtbt/ae/en/search-results.html

    Multi-Criteria/Multi-Sensor Detectors

    Optical Thermal Multi Sensor with isolator, Morley-IAS

    Discontinued

    The MI-PTSE Photo Thermal Detector utilizes thermal assistance for the core photoelectric smoke detector to give improved false alarm immunity and faster response to a wide range of incipient fires.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The multi-criteria multi-sensor MI-PTSE Photo Thermal detector uses thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires. The plug-in unit combines two separate sensing elements that are managed by embedded software to act as a single unit.

    For smoke detection the MI-PTSE incorporates an improved sensing chamber design, linked to sophisticated processing circuitry with smoothing filters. This helps to eliminate the transient environmental noise conditions which can be the cause of false alarms. The sensor's performance is further enhanced by the integration of special algorithms which automatically compensate for contamination of the sensing chamber. This enables the sensor to provide a consistent level of sensitivity and increased immunity to unwanted alarms.

    The thermal detection function combines thermistor technology with a software corrected linear temperature response.

    Features & Benefits:
    • Faster Response to incipient fires
    • Enhanced False alarm immunity
    • Optical and thermal sensors
    • Microprocessor controlled with internal algorithms
    • Enhanced signal processing for improved stability
    Certifications:
    • 0786-CPR-20738 for EN54-5/7/17
    • G209102
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Brand : Morley-IAS|System Sensor