Multi-Criteria/Multi-Sensor Detectors
Self-Test Series of Detectors
Self-Test Series of Detectors with isolator
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- The patented Self-Test detector performs real smoke and heat tests by heating up the thermistor to measure a heat response and then by generating real smoke from the embedded self-test smoke generation module to test the optical sensor. The small integrated fan within the smoke generation module blows the aerosol across the optical sensors and then out through the detector’s smoke entry points to prove they are free from any blockages.
- Each device also incorporates a Bluetooth Transmitter that acts as a beacon and can be automatically picked by the Connected Life Safety Services (CLSS) app. This beacon allows the test engineer to view all the devices information when in visual inspection range. They can then confirm that they have completed the visual inspection to full compliance through a simple swipe on the CLSS app device card.
- › Available in 3 different variants:
- - NFSTI-OPT: optical isolated
- - NFSTI-SMT2: multi-criteria, optical-thermal isolated
- - NFSTI-THE: thermal programmable (fixed heat or rate-of-rise), isolated
- › Two LEDs on each sensor light to provide a local 360° visible indication
- › Remote LED indicator capability is available as an optional accessory wired to the standard base terminals, dependent on panel
- › The NFSTI sensor includes an isolator that can be selected or deselected according to the wiring
- › Rotary switches for address selection: from 01 to 159 (exact number depends on panel capability)
- › Tamper resistance to prevent device removal from the base without a tool
- › Controllable both in AP and CLIP protocol (Self-Test mode requires AP)
- › Color: Pure white
- CE, VdS, UKCA
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER