/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Intelligent VESDA-E VEA FlashScan SLC - UL/ULC

    Discontinued

    VESDA-E VEA Series of detectors combine VESDA® reliability and early-warning smoke detection with pinpoint addressability and a variety of annunciation options that truly surpass traditional spot detectors.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VESDA-E VEA Series of detectors combine VESDA®reliability and early-warning smoke detection with pinpoint addressability and a variety of annunciation options that truly surpass traditional spot detectors. They use patented air sampling points and multi-channel micro bore air sampling with three alarm sensitivity settings for the sampling points. As a multi-channel addressable system, the VEA detector is able to divide a protected space into sampling locations, enabling the localization of potential sources of fire for faster incident response. The detectors are suitable for protection of areas where pinpoint location of fire events is essential, thus providing ideal fire detection solutions for healthcare, offices, education, retail, prisons, and electrical cabinets. A wide range of features provide flexibility, field programmability, enhanced connectivity, and reduced total cost of ownership.

    Features & Benefits:
    • Pinpoint addressability
    • 40 addressable micro bore tubes with individual sampling points
    • Assured detection with end to end system integrity monitoring
    • Interruption-free business operation with centralized testing and maintenance
    • Single sampling point or single tube blockage detection at set intervals
    • Automatic sampling point presence and tube breakage detection at set intervals
    • Automatic sampling point cleaning at set intervals
    • Three sensitivity settings for the sampling points
    • Variable length capillary tubes, up to 100 m (328 ft.)
    • Laser-based absolute smoke detection
    Certifications:
    • UL
    • ULC
    • CSFM
    • FM
    • EN 54-20, ISO 7240-20: Class A, B and C
    • ActivFire (ISO 7240-20)
    • CE
    • Ds
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER