/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    JTY-GD Photoelectric Smoke Intrinsically Safe Detector

    Discontinued

    JTY-GD photoelectric smoke intrinsically safe detector is designed to provide open area protection and is for use with 2-wire control panels via interface module.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Model JTY-GD-2151EIS is a conventional intrinsically safe photoelectric smoke detector uses state-of-the-art sensing chamber. The detector is designed to provide open area protection and is for use with 2-wire control panels via interface module. Each detector is equipped with two LEDs that provide a local, visual indication of detector status. Once the detector senses a fire, it latches on in alarm and remains the state until it is reset by a momentary power interruption. The detector can be tested by activating an internal reed switch with a test magnet.Features & Benefits:
    • Exia II CT6 (JTY-GD-2151EIS)
    • 360Degvisible LED indicator
    • Tamper-resistant design
    • SEMS screws for easy wiring (B401)
    • Low operating current
    • 3-year warranty
    Certifications:
    • CCC listed
    Specifications

    Others

    • Brand
      • Honeywell
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • Honeywell
      • NOTIFIER
      • System Sensor
    • Brand : Honeywell|NOTIFIER|System Sensor