/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Self-Test Series Spot Detectors

    Self-Test Series intelligent plug-in smoke and heat detectors automatically perform functional and smoke entry testing in accordance with NFPA 72 requirements.

    Overview

    Self-Test Series detectors automatically perform maintenance tests for smoke and heat detection without using canned smoke or heat guns when used with a compatible fire alarm conrol panel and supporting self test App. The Self-Test process meets the three core NFPA requirements for detector maintenance: functional test, smoke entry test, and ability to verify a visual inspection has taken place

    Features & Benefits:
      SELF-TEST
      • Introduces small amounts of smoke and heat into the chamber to test the sensors
      • Automatically tests if the photo sensor smoke entry points are blocked by the dust cover
      • Verifies that the technician has completed the visual inspection through its built-in beacon and the self-test app
      • Tests detectors across multiple loops and panels concurrently
      • Listed to UL 268 7th edition and/or UL 521
      SLC LOOP
      • Two-wire SLC loop connection
      • Unit uses base for wiring
      • Stable communication technique with noise immunity
      ADDRESSING
      • Addressable by device
      • Rotary, decimal addressing
      ARCHITECTURE
      • Sleek, low-profile, stylish design
      • Unique single-source design to respond quickly and dependably to a broad range of fires
      • Integral communications and built-in device-type identification
      • Tamper resistance option provided by bases
      • Built-in functional test switch activated by external magnet
      • Removable cover and insect-resistant screen for simple field cleaning
      OPERATION
      • LED “blinks” when the unit is polled (communicating with the fire panel) and latches in alarm.
      • Low standby current
      MECHANICALS
      • Sealed against back pressure
      • SEMS screws for wiring of the separate base
      • Designed for direct-surface or electrical-box mounting
      • Plugs into separate base for ease of installation and maintenance
      OPTIONS
      • Optional relay, isolator, and sounder bases
    Certifications:
    • UL
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER