/content/hbtbt/ae/en/search-results.html

    Multi-Voltage Relay

    PAM Multi-Voltage Relay Module

    PAM multi-voltage relay modules are ideal for applications where remote relays are required for control or status feedback.

    Overview

    PAM multi-voltage relay modules are ideal for applications where remote relays are required for control or status feedback. They are suitable for use with HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.

    Certifications:
    • UL Listed: S3403
    • MEA: 73-92-E, Volume XXI
    • CSFM: 7300-1004:101
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Product_Type@product_type|Regulatory_Approvals@regulatory_approvals

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    PAM-1
    Relay, Single SPDT, LED, 10A Form C Contacts, 24VAC, 24V DC, or 115V AC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-pam-1-relay-10-amp-24-110
    PAM-1
    Relay, Single SPDT, LED, 10A Form C Contacts, 24VAC, 24V DC, or 115V AC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-pam-1-relay-10-amp-24-110
    PAM-2
    Relay, Single SPDT, LED, 7A Form C Contacts, 12 or 24V DC
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-pam-2
    PAM-2
    Relay, Single SPDT, LED, 7A Form C Contacts, 12 or 24V DC
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-pam-2
    PAM-4
    Relay: Single SPDT: LED: 10A Form C Contacts: 9 to 40V DC
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-pam-4
    PAM-4
    Relay: Single SPDT: LED: 10A Form C Contacts: 9 to 40V DC
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-pam-4