/content/hbtbt/ae/en/search-results.html

    Control Panels

    feature-rich Galaxy® Flex Control Panel

    An enhanced, feature-rich Galaxy® Flex control panel range is available from Honeywell, this hybrid intruder and door control security solution brings ease and flexibility to small to medium sized, Grade 2 security systems.

    Overview
    An enhanced, feature-rich Galaxy® Flex control panel range is available from Honeywell, this hybrid intruder and door control security solution brings ease and flexibility to small to medium sized, Grade 2 security systems. Galaxy® Flex 20 is feature packed up to 20 zones for small to medium size systems where ease of install and functionality are important. Expansion costs are minimised due to 12 on-board zones which are fully customisable and further expandable due to the modular system design of Galaxy Flex.
    Galaxy® Flex offers the flexibility of wired and wireless in one robust system without compromising the reliability of the system. Programming is quick and easy with Galaxy Flex’s intuitive Windows programming interface. Galaxy Flex can be monitored from a central location using Galaxy’s Remote Servicing Suite (RSS) software allowing installers to provide customers with instant support and improved service as well as saving their own time and money. Installers can monitor the system remotely with full automatic periodic transmission. Galaxy Flex offers sequential, audio verification, image sequence verification to confirm alarm.Features & Benefits:
    • Alarm verification by image sequence:
    • ISN3010B4 records around 100 images at 640 x 352 pixels
    • Up to 35 images per sequence with 10 image pre-alarm memory
    • Images received by Honeywell PE alarm receiver
    • Multiple communications options:
    • GSM/GPRS, Ethernet
    • PSTN programmable via quick set up wizards
    • Mobile App:
    Certifications:
    • EN50131-1: 2006 +A1:2009
    • EN50131-3: 2009
    • PD6662/2010: BS8243:2010