/content/hbtbt/ae/en/search-results.html

    Control Panels

    Galaxy® Flex FX050+ Kit

    Flex FX050+ Kit comprises a range of Grade 3 kits which can be housed in the Galaxy® Flex+ 50 control panel by honeywell. The range here is C016-E1-K1x** and can be selected on basis of the application it’s going to be used.

    Overview

    An enhanced, feature-rich Galaxy® Flex control panel range is now available from Honeywell. Compliant to EN50131, PD6662:2010 standards this hybrid intruder and door control security solution brings ease and flexibility to small to medium sized, Grade 2 security systems. Expansion costs are minimised thanks to 12 on-board zones which are fully customisable and further expandable due to the modular system design of Galaxy Flex.

    Flex 50 delivers high flexibility for small to mid-size systems where ease of install and functionality are important. With Galaxy Flex+ you can now switch between security Grade 2 and Grade 3 – providing the right level of security for local regulatory compliance and automatic configuration for both security grades. Additional benefits include a lower inventory, reduced storage requirements and visible cost savings. Galaxy Flex+ 50 houses Flex+50 Kits grade 3, the range here is C016-E1-K1x** and can be selected on basis of the application it’s going to be used.

    Features & Benefits:
    • Flexible expansion
    • Greater flexibility with more groups, users, links and schedules
    • Fast and Easy Grade 3 installations with integrated banking options
    • Communications flexibility with 3rd party module support
    Certifications:
    • EN50131-3:2009
    • EN50131- 6:2008
    • PD6662:2010
    • Security Grade 2 and 3
    • Environmental Class II Standards
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    For_Use_With@for_use_with|Format@format|Number_Of_Keys@number_of_keys|Number_Of_Ports@number_of_ports|Number_Of_Zones@number_of_zones|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list