/content/hbtbt/ae/en/search-results.html

    Control Panels

    MAXPRO Intrusion Control Panel - MPI 3000 Series

    The MAXPRO® Intrusion 3000 series panel provides 300 programmable zone inputs, 200 outputs, 5000 users and 92 peripherals.

    Overview

    MAXPRO® Intrusion (MPI) is part of the MAXPRO® family of products, and utilises MAXPRO® Cloud for configuration, maintenance, and management.

    MAXPRO® Cloud is a fully integrated access, video, and intrusion Security-as-a- Service platform. Ideal for small to medium businesses, MAXPRO® Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative award-winning app.

    The MAXPRO® Intrusion 3000E panel provides 300 programmable zone inputs, 200 outputs, 5000 users and 100 permission groups.

    The controller may be purchased separately (MPIP3000E) or with a cabinet and power supply (MPIP3000EBX)

    Features & Benefits:
    • Cloud-hosted, scalable, expandable, efficient, no servers or software required
    • Secure, HTTPS login and 256-bit encryption, high availability data centres
    • Integrated intrusion, access control, and video with plug and play device connection
    • Pre-configure accounts, sites, schedules, and people, saving installation time at site
    • Configure and manage sites, devices, schedules, permission groups, and users across multiple sites from the cloud
    • Designed for small to medium, single or multi-site businesses
    • Panel firmware and peripheral updates can be pushed from the cloud without having to roll a truck
    • Easily grow and scale with your customer’s needs
    Certifications:
    • MPI CONTROL PANEL
    • This product has been tested for compliance by BRE Global Ltd. UK to:
    • EN 50131-3:2009 Grade 3 Environmental Class II.
    • EN 50131-6:2017 Type A.
    • EN 50136-2:2013 Category SP5 (DP4 when used with MPICLTEE).
    • EN 50131-10:2014 Type Z when used in conjunction with MAXPRO®
    • Intrusion enclosure MPIBXM35.
    • MPI CABINET
    • This product has been tested for compliance by BRE Global Ltd. UK to:
    • EN 50131-3:2009 Grade 3 Environmental Class II when used with
    • certified MAXPRO® Intrusion controllers or peripherals.
    Others
    Name
    Description
    File Size
    Date
    Size
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - UK - EN - 0724
    application/pdf 2.05 MB
    11/18/2024
    2.05 MB
    MAXPRO Intrusion (MPI) Configuration Guide - EN - 800-24096-1-Rev E8
    application/pdf 31.33 MB
    11/18/2024
    31.33 MB
    MPI 系列 集成防盗报警系统 产品及解决方案
    application/pdf 1.32 MB
    11/15/2024
    1.32 MB
    MAXPRO Intrusion (MPI) Installation Guide - EN - 800-23044-1-Rev B8
    application/pdf 4.98 MB
    10/3/2024
    4.98 MB
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - IT - 0824
    application/pdf 2.09 MB
    7/31/2024
    2.09 MB
    MAXPRO Intrusion (MPI) Panel Datasheet - ES - ES - 0825
    application/pdf 1.29 MB
    10/3/2024
    1.29 MB
    MAXPRO Intrusion (MPI) Panel Datasheet - IT - 0825
    application/pdf 1.6 MB
    10/3/2024
    1.6 MB
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - ES - ES - 0825
    application/pdf 267.41 KB
    10/3/2024
    267.41 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MAXPRO NVR Operator's Guide
    application/pdf 5.34 MB
    10/3/2024
    5.34 MB
    Name
    Description
    File Size
    Date
    Size
    MAXPRO NVR Operator's Guide
    application/pdf 5.34 MB
    10/3/2024
    5.34 MB
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - UK - EN - 0724
    application/pdf 2.05 MB
    11/18/2024
    2.05 MB
    MAXPRO Intrusion (MPI) Configuration Guide - EN - 800-24096-1-Rev E8
    application/pdf 31.33 MB
    11/18/2024
    31.33 MB
    MPI 系列 集成防盗报警系统 产品及解决方案
    application/pdf 1.32 MB
    11/15/2024
    1.32 MB
    MAXPRO Intrusion (MPI) Installation Guide - EN - 800-23044-1-Rev B8
    application/pdf 4.98 MB
    10/3/2024
    4.98 MB
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - IT - 0824
    application/pdf 2.09 MB
    7/31/2024
    2.09 MB
    MAXPRO Intrusion (MPI) Panel Datasheet - ES - ES - 0825
    application/pdf 1.29 MB
    10/3/2024
    1.29 MB
    MAXPRO Intrusion (MPI) Panel Datasheet - IT - 0825
    application/pdf 1.6 MB
    10/3/2024
    1.6 MB
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - ES - ES - 0825
    application/pdf 267.41 KB
    10/3/2024
    267.41 KB
    Name
    Description
    File Size
    Date
    Size
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - UK - EN - 0724
    2.05 MB
    11/18/2024
    MAXPRO Intrusion (MPI) Configuration Guide - EN - 800-24096-1-Rev E8
    31.33 MB
    11/18/2024
    MPI 系列 集成防盗报警系统 产品及解决方案
    1.32 MB
    11/15/2024
    MAXPRO Intrusion (MPI) Installation Guide - EN - 800-23044-1-Rev B8
    4.98 MB
    10/3/2024
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - IT - 0824
    2.09 MB
    7/31/2024
    MAXPRO Intrusion (MPI) Panel Datasheet - ES - ES - 0825
    1.29 MB
    10/3/2024
    MAXPRO Intrusion (MPI) Panel Datasheet - IT - 0825
    1.6 MB
    10/3/2024
    MAXPRO Intrusion (MPI) Panel Peripherals Datasheet - ES - ES - 0825
    267.41 KB
    10/3/2024
    MAXPRO NVR Operator's Guide
    5.34 MB
    10/3/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HBW2PER2V
    Camera: IR Bullet: 0.64 kg: 72x80x212.8mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hbw2per1v-camera-ir-bullet-primaryimage
    HBW2PER2V
    Camera: IR Bullet: 0.64 kg: 72x80x212.8mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hbw2per1v-camera-ir-bullet-primaryimage
    HEW2PER3V
    Camera: IR: -30 to 60C: 1920x1080: 0.06lux
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hew2per2v-camera-ir-primaryimage
    HEW2PER3V
    Camera: IR: -30 to 60C: 1920x1080: 0.06lux
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-hew2per2v-camera-ir-primaryimage
    HEW8PER2V
    8MP: IP Ball Cam: TDN: MFZ: IR: H.265
    HEW8PER2V
    8MP: IP Ball Cam: TDN: MFZ: IR: H.265
    WFD40N
    Water flow Detector: 4in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD40N
    Water flow Detector: 4in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    HC60WZ2R40
    2 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 40X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    HC60WZ2R40
    2 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 40X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    HC60WZ5R30
    5 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 30X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    HC60WZ5R30
    5 MP Network IR PTZ Outdoor Dome Camera: WDR 120 dB: 1/2.8” CMOS: 30X Optical Zoom: TDN: H.265 HEVC Smart Codec: UPoE: 24VAC: IP66/NEMA4X: White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-security-hc60wz2r40-60-series-2-mp-network-outdooprimaryimage
    WFD20N
    Water flow Detector: 2in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD20N
    Water flow Detector: 2in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD25N
    Water flow Detector: 2 1/2in Steel Pipe
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD25N
    Water flow Detector: 2 1/2in Steel Pipe
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-wfd20en-wfden-water-flow-detector-primaryimage
    WFD30N
    Water flow Detector: 3in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD30N
    Water flow Detector: 3in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD60N
    Water flow Detector: 6in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD
    WFD60N
    Water flow Detector: 6in Steel Pipe: 450psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-WFD