/content/hbtbt/ae/en/search-results.html

    Control Panels

    Partitioned Burglary Alarm Control Panel

    Commercial Fire and Partitioned Burglary Alarm Control Panels are provides the ultimate protection of life and property.

    Overview

    Commercial Fire and Partitioned Burglary Alarm Control Panels are provides the ultimate protection of life and property. This UL Listed commercial fire and burglary control panel supports up to eight partitions and up to 128 zones/points using hardwired, wireless and V-Plex® addressable technologies. A diverse line of Honeywell initiating devices, notification circuits, communication devices, keypads, RF receivers and relays are also supported. The VISTA-128FBP has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models.

    Features & Benefits:
    • Eight hardwired zones standard, expandable to 120 V-Plex addressable points/zones or 128 wireless points/zones
    • Can control eight separate areas independently (8 partitions)
    • Supports commercial wireless fire and burglary devices
    • Stores up to 512 events
    • Accommodates 150 user codes and up to 250 access card holders using VISTAKEY®
    • Supports V-Plex addressable VISTAKEY access control (1 to 8 doors)
    Certifications:
    • UL609 Grade A Local Mercantile Premises and Mercantile Safe and Vault
    • UL611/1610 Grades A, AA, Central Station
    • UL365 Grades A, AA Police Connect
    • UL864/NFPA72 Local, Central Station and Remote Station
    • UL985