/content/hbtbt/ae/en/search-results.html

    Control Panels

    Vindicator V6 IDS Critical Control Unit

    The Vindicator® V6 IDS CCU is an enterprise intrusion detection panel built for demanding applications which protect high value and critical physical assets located in tightly regulated environments.

    Overview

    The Vindicator ®V6 IDS Critical Control Unit (CCU) is the central control unit for enterprise-wide intrusion detection needs. Built for demanding applications which protect high value and critical physical assets located in tightly regulated environments, the V6 IDS CCU features the power and flexibility of embedded Linux OX, improved processor speeds, increased memory, and an onboard crypto chip for enhanced cyber security.

    Country of Origin: United States

    Features & Benefits:
    • Increased Data Processing - The embedded V6 IDS CCU software supervises system equipment status and distributes system status changes to operator interfaces and peripheral equipment.
    • Various Alarm Type Support - The V6 IDS CCU supports multiple alarm types, including standard, delayed, combined, auto-secure, two-man access, and group access alarms.
    • Powerful Administration and Maintenance Interface - A newer and more secure version of PC SMART PAC (PCSP) is used as a remote configuration interface for other V6 devices in the network and interfaces with downstream Vindicator transponders.
    • Enhanced Cyber Security - V6 IDS CCU supports both data at transit encryption, and data at rest encryption using TLS encryption standard, and AES-256 encryption.
    Certifications:
    • AES-256 GCM (CAVP NIST Approved)
    • UL2610
    • FCC Part 15, Class A