/content/hbtbt/ae/en/search-results.html

Keypads & User Interfaces

2x40-Digit LCD Control Panel

2x40-Digit LCD Control Panel is operating and information unit suitable for both programming and operating intruder alarm panels.

Overview

2x40-Digit LCD Control Panel is operating and information unit suitable for both programming and operating intruder alarm panels. It has wire-saving 3-wire BUS technology, 2x40-digit LCD display, LED displays for operation, fault, sabotage and emergency call, 4 freely programmable information displays with VdS approval G194120 (class C).

Features & Benefits:
  • Wire-saving 3-wire BUS technology
  • Safe operation with membrane keyboard with latching point
  • High information content through 2 x 40-digit LCD display
  • Function keys for quick and easy operation
  • Programming aids for installers are automatically displayed
  • Integrated LED displays for operation, fault, sabotage, emergency call, alarm and hold-up
  • Integrated buzzer
Specifications

Others

  • Brand
    • Honeywell Security
    • System Sensor
  • Control Interface
    • Keypad
  • Screen Type
    • LCD

Others

  • Brand
    • Honeywell Security
    • System Sensor
  • Control Interface
    • Keypad
  • Screen Type
    • LCD
  • Brand : Honeywell Security|System Sensor
  • Control Interface : Keypad
  • Screen Type : LCD