/content/hbtbt/ae/en/search-results.html

    Keypads & User Interfaces

    6460 Premium Alpha Keypad

    6460 premium alpha keypads give dealers the ability to differentiate from the competition and close more sales by offering value-added features and an aesthetic style that is unmatched.

    Overview

    6460 premium alpha keypads give dealers the ability to differentiate from the competition and close more sales by offering value-added features and an aesthetic style that is unmatched. The unique, symmetric plastic design and color schemes make them an ideal choice whether your customers have light décor in their hallways, offices, stainless steel kitchens, and garages or are looking for something more rugged for their warehouses. The center plug can be emblazoned with your dealer logo to help build your brand, increase your advertising exposure and serve as a referral tool. You can offer customization to the end user as well as custom-programming the zones (e.g. Jennifer’s Bedroom, Garage Door) so they know the exact nature and location of an alarm, allowing them to react quickly. The vivid, negative-mode display and negative-etched keys give the keypad a cool factor and increase visibility in a darker area or from a distance. The four function keys are easily accessible and can be programmed for quick arming, controlling lights, opening a garage door, panic situations, health emergencies and much more. Self-adhesive labels are included.

    Features & Benefits:
    • New symmetric design for a higher-end look
    • Silver and black style is ideal for new applications like stainless steel kitchens, warehouses and garages (option in white and grey)
    • Negative-etched keys and vivid, negative-mode display for a contemporary, unique style
    • Customizable plug for dealer logo
    • Customizable zones to simplify end user operation
    • Four programmable function keys
    • Speaker with audible beeps to indicate system status, exit/entry delay and alarm situations
    • Large, 32-character display for greater visibility
    • LED indicators for system (Armed and Ready to Be Armed)
    Certifications:
    • FPA-72
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security