/content/hbtbt/ae/en/search-results.html

    Keypads & User Interfaces

    Accenta LED Remote Keypad

    MK Electric Accenta LED Remote Keypad can be mixed with LCD keypad. It has illuminated keys

    Overview

    MK Electric Accenta LED Remote Keypad can be mixed with LCD keypad. It has illuminated keys. It has on-board PA facility. It can be mounted up to four keypads per control panel. Not only that, it has entry and exit tone. It is made from durable and impact resistant polycarbonate of 3mm in white color. It is suitable for use on Optima Compact Gen4, Accenta Gen4, Accenta Mini Gen4.

    Features & Benefits:
    • Up to four keypads per control panel
    • Illuminated keys
    • Can be mixed with LCD keypad
    • On-board PA facility
    • Entry/Exit tone
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security