/content/hbtbt/ae/en/search-results.html

Keypads & User Interfaces

Galaxy MK8 Keypad

The Galaxy MK8 LCD Keypad from Honeywell is a 2 x 16 alphanumeric keypad with LCD display designed to complement modern interiors where style, aesthetics and quality are important.

Overview

The Galaxy MK8 Keypad from Honeywell is a 2 x 16 alphanumeric keypad with LCD display designed to complement modern interiors where style, aesthetics and quality are important. They are stylish and slim with neutral color. The keypad is easy to install and is compatible with galaxy range of dimensions, flex and G2. The keypad has 16 tactile backlit pushbuttons with a lid and wall tamper protection. In addition, it has an integrated proximity reader which is an optional feature.

Features & Benefits:
  • Compatible across the Galaxy Dimension, Galaxy Flex and G2
  • Stylish slim design in a clean and crisp neutral colour
  • Based on tried and trusted Galaxy technology
  • Tactile backlit buttons
  • Full system control
  • Lid and tamper protection
  • Can be mounted remotely from the panel up to distances of 1000m
  • Can be set/unset with PIN
  • Easy installation
Certifications:
  • EN5013
  • PD6662:2004/2010
  • DD243:2004
  • BS8243:2010
Specifications

Others

  • Number of Keys
    • 16
  • Brand
    • Honeywell Security
  • Screen Type
    • LCD
  • Control Interface
    • Keypad

Others

  • Number of Keys
    • 16
  • Brand
    • Honeywell Security
  • Screen Type
    • LCD
  • Control Interface
    • Keypad
  • Number of Keys : 16
  • Brand : Honeywell Security
  • Screen Type : LCD
  • Control Interface : Keypad
Others
Name
Description
File Size
Date
Size
Tastiera Per Centrale Galaxy-Data Sheet
application/pdf 2.98 MB
6/1/2023
2.98 MB
Certificado Grado 3 CP051
application/pdf 1.6 MB
5/14/2023
1.6 MB
Reference Guides
Name
Description
File Size
Date
Size
Descripci-n general de Galaxy Dimension
application/pdf 1.5 MB
5/11/2023
1.5 MB
Sales Sheet
Name
Description
File Size
Date
Size
Galaxy Flex architecture chart
application/pdf 1011.1 KB
2/3/2022
1011.1 KB
Improve on Perfection?
application/pdf 629.73 KB
629.73 KB
Galaxy Dimension Architecture Chart
application/pdf 571.21 KB
571.21 KB
Brochure
Name
Description
File Size
Date
Size
Galaxy-gebruikersinterfaces brochure
application/pdf 5.69 MB
5/11/2023
5.69 MB
G2 Chart
application/pdf 463.12 KB
5/11/2023
463.12 KB
Galaxy User Interfaces Brochure
application/pdf 1.01 MB
5/11/2023
1.01 MB
Galaxy Flex architecture chart
application/pdf 1011.1 KB
5/11/2023
1011.1 KB
Galaxy User Interfaces Brochure
application/pdf 1.01 MB
5/11/2023
1.01 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Dated Wed 26 May 2010. A re-work of Mike Downie's Galaxy Architects & Engineers Specification for the Galaxy 3 Series.
application/vnd.openxmlformats-officedocument.wordprocessingml.document 43.75 KB
5/14/2023
43.75 KB
Installation Instructions
Name
Description
File Size
Date
Size
Galaxy Dimension Architecture Chart
application/pdf 571.21 KB
5/8/2023
571.21 KB
Galaxy Flex architecture chart
application/pdf 1011.1 KB
5/8/2023
1011.1 KB
Synoptique Galaxy- Dimension
application/pdf 477.87 KB
5/8/2023
477.87 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Galaxy Dimension User Guide
application/pdf 0 Bytes
0 Bytes
Contents
application/pdf 539.69 KB
5/10/2023
539.69 KB
Data Sheet
Name
Description
File Size
Date
Size
Hoja Tcnica Galaxy Flex+
application/pdf 267.58 KB
5/14/2023
267.58 KB
Galaxy Flex+ Data Sheet
application/pdf 845.22 KB
5/14/2023
845.22 KB
Galaxy Flex V1 Datasheet
application/pdf 962.98 KB
5/14/2023
962.98 KB
Galaxy Flex V1 Datasheet
application/pdf 962.98 KB
3/9/2023
962.98 KB
Galaxy Flex Datasheet
application/pdf 3.81 MB
3/9/2023
3.81 MB
Fiche technique Galaxy Dimension
application/pdf 1.09 MB
5/14/2023
1.09 MB
Ficha tcnica de los teclados Galaxy
application/pdf 1.01 MB
5/14/2023
1.01 MB
Galaxy Dimension Datasheet
application/pdf 2.81 MB
5/14/2023
2.81 MB
Galaxy Flex Datasheet
application/pdf 3.81 MB
5/14/2023
3.81 MB
Galaxy Dimension Datasheet
application/pdf 1.87 MB
5/14/2023
1.87 MB
Interfaces utilisateur Galaxy
application/pdf 760 KB
5/14/2023
760 KB
Galaxy Dimension Datasheet
application/pdf 2.81 MB
5/14/2023
2.81 MB
Galaxy Dimension Datasheet
application/pdf 1.5 MB
5/14/2023
1.5 MB
Product Bulletins
Name
Description
File Size
Date
Size
TAP messaging service discontinuation
application/pdf 365.37 KB
5/16/2023
365.37 KB
Case Study
Name
Description
File Size
Date
Size
IKEA Case Study
application/pdf 314.94 KB
2/17/2022
314.94 KB
Name
Description
File Size
Date
Size
Hoja Tcnica Galaxy Flex+
267.58 KB
5/14/2023
267.58 KB
Tastiera Per Centrale Galaxy-Data Sheet
2.98 MB
6/1/2023
2.98 MB
Dated Wed 26 May 2010. A re-work of Mike Downie's Galaxy Architects & Engineers Specification for the Galaxy 3 Series.
43.75 KB
5/14/2023
43.75 KB
Galaxy Dimension User Guide
0 Bytes
0 Bytes
Galaxy Flex architecture chart
1011.1 KB
2/3/2022
1011.1 KB
Galaxy Flex+ Data Sheet
845.22 KB
5/14/2023
845.22 KB
Galaxy Dimension Architecture Chart
571.21 KB
5/8/2023
571.21 KB
Improve on Perfection?
629.73 KB
629.73 KB
Galaxy Flex architecture chart
1011.1 KB
5/8/2023
1011.1 KB
TAP messaging service discontinuation
365.37 KB
5/16/2023
365.37 KB
Galaxy-gebruikersinterfaces brochure
5.69 MB
5/11/2023
5.69 MB
Galaxy Flex V1 Datasheet
962.98 KB
5/14/2023
962.98 KB
IKEA Case Study
314.94 KB
2/17/2022
314.94 KB
Galaxy Dimension Architecture Chart
571.21 KB
571.21 KB
Galaxy Flex V1 Datasheet
962.98 KB
3/9/2023
962.98 KB
Galaxy Flex Datasheet
3.81 MB
3/9/2023
3.81 MB
G2 Chart
463.12 KB
5/11/2023
463.12 KB
Galaxy User Interfaces Brochure
1.01 MB
5/11/2023
1.01 MB
Fiche technique Galaxy Dimension
1.09 MB
5/14/2023
1.09 MB
Ficha tcnica de los teclados Galaxy
1.01 MB
5/14/2023
1.01 MB
Galaxy Dimension Datasheet
2.81 MB
5/14/2023
2.81 MB
Descripci-n general de Galaxy Dimension
1.5 MB
5/11/2023
1.5 MB
Certificado Grado 3 CP051
1.6 MB
5/14/2023
1.6 MB
Galaxy Flex architecture chart
1011.1 KB
5/11/2023
1011.1 KB
Galaxy Flex Datasheet
3.81 MB
5/14/2023
3.81 MB
Galaxy User Interfaces Brochure
1.01 MB
5/11/2023
1.01 MB
Galaxy Dimension Datasheet
1.87 MB
5/14/2023
1.87 MB
Synoptique Galaxy- Dimension
477.87 KB
5/8/2023
477.87 KB
Interfaces utilisateur Galaxy
760 KB
5/14/2023
760 KB
Galaxy Dimension Datasheet
2.81 MB
5/14/2023
2.81 MB
Contents
539.69 KB
5/10/2023
539.69 KB
Galaxy Dimension Datasheet
1.5 MB
5/14/2023
1.5 MB
Name
Description
File Size
Date
Size
Tastiera Per Centrale Galaxy-Data Sheet
2.98 MB
6/1/2023
Certificado Grado 3 CP051
1.6 MB
5/14/2023
Descripci-n general de Galaxy Dimension
1.5 MB
5/11/2023
Galaxy Flex architecture chart
1011.1 KB
2/3/2022
Improve on Perfection?
629.73 KB
Galaxy Dimension Architecture Chart
571.21 KB
Galaxy-gebruikersinterfaces brochure
5.69 MB
5/11/2023
G2 Chart
463.12 KB
5/11/2023
Galaxy User Interfaces Brochure
1.01 MB
5/11/2023
Galaxy Flex architecture chart
1011.1 KB
5/11/2023
Galaxy User Interfaces Brochure
1.01 MB
5/11/2023
Dated Wed 26 May 2010. A re-work of Mike Downie's Galaxy Architects & Engineers Specification for the Galaxy 3 Series.
43.75 KB
5/14/2023
Galaxy Dimension Architecture Chart
571.21 KB
5/8/2023
Galaxy Flex architecture chart
1011.1 KB
5/8/2023
Synoptique Galaxy- Dimension
477.87 KB
5/8/2023
Galaxy Dimension User Guide
0 Bytes
Contents
539.69 KB
5/10/2023
Hoja Tcnica Galaxy Flex+
267.58 KB
5/14/2023
Galaxy Flex+ Data Sheet
845.22 KB
5/14/2023
Galaxy Flex V1 Datasheet
962.98 KB
5/14/2023
Galaxy Flex V1 Datasheet
962.98 KB
3/9/2023
Galaxy Flex Datasheet
3.81 MB
3/9/2023
Fiche technique Galaxy Dimension
1.09 MB
5/14/2023
Ficha tcnica de los teclados Galaxy
1.01 MB
5/14/2023
Galaxy Dimension Datasheet
2.81 MB
5/14/2023
Galaxy Flex Datasheet
3.81 MB
5/14/2023
Galaxy Dimension Datasheet
1.87 MB
5/14/2023
Interfaces utilisateur Galaxy
760 KB
5/14/2023
Galaxy Dimension Datasheet
2.81 MB
5/14/2023
Galaxy Dimension Datasheet
1.5 MB
5/14/2023
TAP messaging service discontinuation
365.37 KB
5/16/2023
IKEA Case Study
314.94 KB
2/17/2022
Product Number
Image
SKU
Description
alt
CP050-00-01
Galaxy MK8 LCD Keypad
Image
SKU
Description
alt
CP050-00-01
Galaxy MK8 LCD Keypad