/content/hbtbt/ae/en/search-results.html

    Keypads & User Interfaces

    MAXPRO Intrusion Peripherals - Touchscreen Keypad

    The MAXPRO® Intrusion (MPI) touchscreen keypads are designed to provide a simple day-to-day interface with MPI Control Panels with MIFARE or Prox card support.

    Overview

    MAXPRO Intrusion (MPI) is part of the MAXPRO® family of products, and the system and its peripheral devices must be connected to MAXPRO Cloud for configuration, maintenance, and management.

    MAXPRO Cloud is a fully integrated access, video, and intrusion Security-as-a-Service platform. Ideal for small to medium businesses, MAXPRO Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative mobile app.

    The MAXPRO Intrusion touchscreen keypads are designed to provide a simple day-to-day interface with MPI Control Panels with MIFARE card support. Each keypad connects to the IB2 communication bus. An optional wall mounting plate (MPIKW1) is available separately.

    Features & Benefits:
    • Control options: PIN code or proximity card reader
    • LCD graphic display
    • Built-in sounder with adjustable volume, unique alarms
    • Multi-area control
    • Global arming and disarming for all areas
    • MIFARE 32-bit or 56-bit card type support
    • Lid and off-wall tamper protection
    Certifications:
    • Tested for compliance by BRE Global Ltd. UK to: EN 50131-3:2009 Grade 3 Environmental Class II.
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security