/content/hbtbt/ae/en/search-results.html

    communicators

    MAXPRO Intrusion Peripherals - Door Control Module

    The MAXPRO® Intrusion Door Control Module (DCM) is a single door access control module and connects to an MPI Control Panel. It provides access and egress to the protected premise.

    Overview

    MAXPRO Intrusion (MPI) is part of the MAXPRO® family of products, and the system and its peripheral devices must be connected to MAXPRO Cloud for configuration, maintenance, and management.

    MAXPRO Cloud is a fully integrated access, video, and intrusion Security-as-a-Service platform. Ideal for small to medium businesses, MAXPRO Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative mobile app.

    The MAXPRO® Intrusion Door Control Module (DCM) is a single door access control module and connects to an MPI Control Panel. It provides access and egress to the protected premise.

    Features & Benefits:
    • Single-door control for connection to control panel
    • Two readers selectable for entry or exit
    • Programmable 12 VDC relay for door lock
    • Control of reader, buzzer, and 3 LEDs
    • Separate remote enclosure or cabinet mounting
    • Lid and off-wall tamper protection, bypassable
    Certifications:
    • Tested for compliance by BRE Global Ltd. UK to: EN 50131-3:2009 Grade 3 Environmental Class II.