I/O Modules
GalaxyFlex Trigger Module
The GalaxyFlex Trigger Module acts as an output expander which allows the Flex panel to easily activate and control third party devices such as communicators, CCTV, lighting and access control systems without the need for an additional controller.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The GalaxyFlex Trigger Module acts as an output expander which allows the Flex panel to easily activate and control third party devices such as communicators, CCTV, lighting and access control systems without the need for an additional controller.
Features & Benefits:- Conveniently mounted inside the panel
- Allows control of third party devices
- Provides 8 additional trigger outputs to the control panel
- Output rating 30mA per output
- HSG-Flex-08-EN(0215)DS-E
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
_blank
Please sign in to view part numbers available for purchase based on your account Sign In
Filters
Please sign in to view part numbers available for purchase based on your account Sign In