/content/hbtbt/ae/en/search-results.html

    Software

    Extension License

    The innovative licensing scheme of the MB-Secure enables the individual expansion of partitions, detector groups, users, macros.

    Overview

    The innovative licensing scheme of the MB-Secure enables the individual expansion of partitions, detector groups, users, macros as well as additional integrations like access control or even communication protocols, for economical solutions using one single system. The integration of intrusion detection and access control gives highest investment security with a unique powerful system. The MB-Secure brings full flexibility even in changing requirements in existing systems. Any expansion of the functionality is feasible without replacement of the panel.

    Features & Benefits:
    • Intrusion detection control unit with integrated access control
    • Control unit in 6 different basic versions
    • Modular expandable through IB2/BUS-2/ Modulbus/BUS-1/AADP
    • Encrypted communication between reader and panel (optional)
    • ONVIF S+G cameras supported, video playback over TouchCenter plus
    • Up to 10 TouchCenter per BUS-2 port, up to 50 in total
    • Powerful macro engine for handling complex tasks