/content/hbtbt/ae/en/search-results.html

    Software

    MB-Secure License, Macros/Partitions

    The MB-Secure license are 3rd party level 1 license that allows connection to other systems through TCP/IP protocol, for integration of 3rd party systems or management software.

    Overview

    The MB-Secure license are 3rd party level 1 license that allows connection to other systems through TCP/IP protocol, for integration of 3rd party systems or management software.

    Communication is done through a proprietary protocol per REST with JSON over Web Sockets and must be implemented on the system that needs to communicate with MB-Secure.

    Features & Benefits:
    • TLS 1.2 encrypted TCP/IP communication protocol
    • Up to 4 different connections per panel
    • Partition states, events
    • Detector group states, events
    • Macro control