/content/hbtbt/ae/en/search-results.html

    Software

    WINMAG plus V06, Single Licences and License Packages

    WINMAG plus Multi Client Licenses are option for the WINMAG plus standard license allows additional clients to be connected in a computer network to the WINMAG plus server workstation

    Overview

    WINMAG plus Multi Client Licenses are license must be installed at the server workstation for WINMAG plus is a PC based management system, a technology specifically designed to meet high security. For each client, only the WINMAG plus software is required. For each client, one WINMAG plus Client license is required

    Features & Benefits:
    • Modular design and freely programmable
    • Direct control of the users in the network
    • Measures catalog for emergency services
    • Individual assignment of user rights - priority control
    • Simulation functions integrated
    • Extensive logging of events and operations
    • Webbased protocol analysis
    • Visualisation of messages
    • Up to 12 active graphics can be displayed simultaneously
    • Integration of video sequences possible
    Product Number
    Part Number
    Description
    Add to list
    WM2210
    WINMAG plus multi client license package - 5 clients
    WM2220
    WINMAG plus multi client license package - 10 clients
    WM2230
    WINMAG plus multi client license package - 25 clients