/content/hbtbt/ae/en/search-results.html

Software

WINMAG PLUS V6.2

WINMAG PLUS is a PC based management system, a technology specifically designed to meet high security, integration, workflows for integrators and end users.

Overview

WINMAG PLUS is a PC based management system, a technology specifically designed to meet high security, integration, workflows for integrators and end users.

WINMAG plus manages and controls Intrusion, Video, Access and Fire under one common interface. Setting new standards in functionality, flexibility and quality.

Due to the open system architecture and customization abilities WINMAG plus adapts dynamically to changes in a connected system. WINMAG plus is a highly scalable solution, and existing options can be easily expanded to include, for example, access control or video

Features & Benefits:
  • Modular designed alarm management software for security
  • Visualization of messages
  • Direct control of connected hardware in the network
  • Workflow management for security guards
  • Individual assignment of user rights
  • Integrated simulation functions
  • Comprehensive recording of events and operations
  • Automated report generation
  • Integration of video sequences possible
  • Time programs/calendar function
  • Default with integrated database
  • Support of AutoCAD drawings
Specifications

Others

  • Operating System
    • Windows 10
    • Windows 7
    • Windows 8/8.1
    • Windows Server 2008
    • Windows Server 2008 R2
    • Windows Server 2012 R2
  • Compatible Panels & Equipment
    • Pro-Watch Facility Manager
  • Brand
    • Honeywell Security
  • PC Type
    • PC Workstation

Others

  • Operating System
    • Windows 10
    • Windows 7
    • Windows 8/8.1
    • Windows Server 2008
    • Windows Server 2008 R2
    • Windows Server 2012 R2
  • Compatible Panels & Equipment
    • Pro-Watch Facility Manager
  • Brand
    • Honeywell Security
  • PC Type
    • PC Workstation
  • Operating System : Windows 10|Windows 7|Windows 8/8.1|Windows Server 2008|Windows Server 2008 R2|Windows Server 2012 R2
  • Compatible Panels & Equipment : Pro-Watch Facility Manager
  • Brand : Honeywell Security
  • PC Type : PC Workstation
Brochure
Name
Description
File Size
Date
Size
WINMAG Order Form
application/pdf 118.81 KB
5/11/2023
118.81 KB
Notices
Name
Description
File Size
Date
Size
cybersecurity-in-IP-based-video-surveillance-systems-protection-from-imaginary-threats-or-necessity.pdf.pdf
application/pdf 451.56 KB
5/16/2023
451.56 KB
Data Sheet
Name
Description
File Size
Date
Size
Data Sheet - Pro-Watch Facility Manager
application/pdf 2.71 MB
5/14/2023
2.71 MB
WINMAG plus v6.2
application/pdf 3.27 MB
5/14/2023
3.27 MB
Data Sheet - Pro-Watch Facility Manager
application/pdf 2.71 MB
5/14/2023
2.71 MB
Case Study
Name
Description
File Size
Date
Size
ab_2-2017_Honeywell_v_04.pdf
application/pdf 299.77 KB
2/17/2022
299.77 KB
Name
Description
File Size
Date
Size
WINMAG Order Form
application/pdf 118.81 KB
5/11/2023
118.81 KB
cybersecurity-in-IP-based-video-surveillance-systems-protection-from-imaginary-threats-or-necessity.pdf.pdf
application/pdf 451.56 KB
5/16/2023
451.56 KB
Data Sheet - Pro-Watch Facility Manager
application/pdf 2.71 MB
5/14/2023
2.71 MB
WINMAG plus v6.2
application/pdf 3.27 MB
5/14/2023
3.27 MB
ab_2-2017_Honeywell_v_04.pdf
application/pdf 299.77 KB
2/17/2022
299.77 KB
Data Sheet - Pro-Watch Facility Manager
application/pdf 2.71 MB
5/14/2023
2.71 MB
Name
Description
File Size
Date
Size
WINMAG Order Form
118.81 KB
5/11/2023
cybersecurity-in-IP-based-video-surveillance-systems-protection-from-imaginary-threats-or-necessity.pdf.pdf
451.56 KB
5/16/2023
Data Sheet - Pro-Watch Facility Manager
2.71 MB
5/14/2023
WINMAG plus v6.2
3.27 MB
5/14/2023
Data Sheet - Pro-Watch Facility Manager
2.71 MB
5/14/2023
ab_2-2017_Honeywell_v_04.pdf
299.77 KB
2/17/2022
Product Number
Image
SKU
Description
alt
WM1001
WINMAG plus installation medium
Image
SKU
Description
alt
WM1001
WINMAG plus installation medium