/content/hbtbt/ae/en/search-results.html

Software

WINMAG PLUS V6.2 Base License

Honeywell WINMAG PLUS V6.2 Base License is a PC based management system, a technology specifically designed to meet high security, integration, workflows for integrators and end users.

Overview

The Honeywell WINMAG PLUS V6.2 Base License is a PC based management system, a technology specifically designed to meet high security, integration, workflows for integrators and end users. WINMAG plus manages and controls Intrusion, Video, Access and Fire under one common interface. Setting new standards in functionality, flexibility and quality. Due to the open system architecture and customization abilities WINMAG plus adapts dynamically to changes in a connected system. WINMAG plus is a highly scalable solution, and existing options can be easily expanded to include, for example, access control or video.

Features & Benefits:
  • Modularly designed alarm management software for security
  • Visualization of messages
  • Direct control of connected hardware in the network
  • Workflow management for security guards
  • Individual assignment of user rights
  • Integrated simulation functions
  • Comprehensive recording of events and operations
  • Automated report generation
  • Integration of video sequences possible
  • Time programs/calendar function
  • Default with integrated database
  • Support of AutoCAD drawings
Specifications

Others

  • PC Type
    • PC Workstation
  • Brand
    • Honeywell Security
  • Operating System
    • Windows 10
    • Windows 7
    • Windows 8
    • Windows 8.1
    • Windows Server 2008
  • DVD Drive
    • Yes
  • Compatible Panels & Equipment
    • WINMAG Plus V06 Alarm Management System

Others

  • PC Type
    • PC Workstation
  • Brand
    • Honeywell Security
  • Operating System
    • Windows 10
    • Windows 7
    • Windows 8
    • Windows 8.1
    • Windows Server 2008
  • DVD Drive
    • Yes
  • Compatible Panels & Equipment
    • WINMAG Plus V06 Alarm Management System
  • PC Type : PC Workstation
  • Brand : Honeywell Security
  • Operating System : Windows 10|Windows 7|Windows 8|Windows 8.1|Windows Server 2008
  • DVD Drive : Yes
  • Compatible Panels & Equipment : WINMAG Plus V06 Alarm Management System
Notices
Name
Description
File Size
Date
Size
cybersecurity-in-IP-based-video-surveillance-systems-protection-from-imaginary-threats-or-necessity.pdf.pdf
application/pdf 451.56 KB
5/16/2023
451.56 KB
Installation Instructions
Name
Description
File Size
Date
Size
WINMAG plus V6.1 Configuration Guide
application/pdf 4.74 MB
5/8/2023
4.74 MB
Manuals and Guides
Name
Description
File Size
Date
Size
WINMAG plus V6.1 Configuration Guide
application/pdf 4.74 MB
5/11/2023
4.74 MB
Data Sheet
Name
Description
File Size
Date
Size
WINMAG plus V6.2 Datasheet
application/pdf 2.68 MB
5/14/2023
2.68 MB
Data Sheet - Pro-Watch Facility Manager
application/pdf 2.71 MB
5/14/2023
2.71 MB
WINMAG plus v6.2
application/pdf 3.27 MB
5/14/2023
3.27 MB
WINMAG plus V6.2 Datasheet
application/pdf 0 Bytes
0 Bytes
Case Study
Name
Description
File Size
Date
Size
ab_2-2017_Honeywell_v_04.pdf
application/pdf 299.77 KB
2/17/2022
299.77 KB
Name
Description
File Size
Date
Size
WINMAG plus V6.1 Configuration Guide
application/pdf 4.74 MB
5/11/2023
4.74 MB
WINMAG plus V6.2 Datasheet
application/pdf 2.68 MB
5/14/2023
2.68 MB
cybersecurity-in-IP-based-video-surveillance-systems-protection-from-imaginary-threats-or-necessity.pdf.pdf
application/pdf 451.56 KB
5/16/2023
451.56 KB
ab_2-2017_Honeywell_v_04.pdf
application/pdf 299.77 KB
2/17/2022
299.77 KB
Data Sheet - Pro-Watch Facility Manager
application/pdf 2.71 MB
5/14/2023
2.71 MB
WINMAG plus V6.1 Configuration Guide
application/pdf 4.74 MB
5/8/2023
4.74 MB
WINMAG plus v6.2
application/pdf 3.27 MB
5/14/2023
3.27 MB
WINMAG plus V6.2 Datasheet
application/pdf 0 Bytes
0 Bytes
Name
Description
File Size
Date
Size
cybersecurity-in-IP-based-video-surveillance-systems-protection-from-imaginary-threats-or-necessity.pdf.pdf
451.56 KB
5/16/2023
WINMAG plus V6.1 Configuration Guide
4.74 MB
5/8/2023
WINMAG plus V6.1 Configuration Guide
4.74 MB
5/11/2023
WINMAG plus V6.2 Datasheet
2.68 MB
5/14/2023
Data Sheet - Pro-Watch Facility Manager
2.71 MB
5/14/2023
WINMAG plus v6.2
3.27 MB
5/14/2023
WINMAG plus V6.2 Datasheet
0 Bytes
ab_2-2017_Honeywell_v_04.pdf
299.77 KB
2/17/2022
Product Number
Image
SKU
Description
alt
WM2010
WINMAG plus base package incl. 500 datapoints
alt
WM2020
WINMAG plus Basic package with 1.500 data points
alt
WM2030
WINMAG plus Basic package incl. 2.500 data points
alt
WM2040
WINMAG plus Basic package incl. 10.000 data points
Image
SKU
Description
alt
WM2010
WINMAG plus base package incl. 500 datapoints
alt
WM2020
WINMAG plus Basic package with 1.500 data points
alt
WM2030
WINMAG plus Basic package incl. 2.500 data points
alt
WM2040
WINMAG plus Basic package incl. 10.000 data points