/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Carbon Monoxide Duct Sensor

    Discontinued

    Carbon Monoxide Duct Sensors are designed for the continuous monitoring of vehicle exhaust in non-hazardous areas. This series uses a wide spectrum, long life electrochemical sensor to measure the amount of carbon monoxide in the environment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Carbon Monoxide Duct Sensors are designed for the continuous monitoring of vehicle exhaust in non-hazardous areas. This series uses a wide spectrum, long life electrochemical sensor to measure the amount of carbon monoxide in the environment. t. It is offered with an operating range of 0 to 125 ppm. Duct CO transmitters are offered in a standard NEMA 1 rated ABS Polycarbonate plastic enclosure. Other options include an LCD display with (2) SPDT Form 1C relays and a buzzer. Calibration gases and a 0.2 to 1 liter/minute ow limiting gas regulator are not available through ACI.

    Features & Benefits:
    • Two years limited warranty
    • Electrochemical sensor
    • Long Life
    Certifications:
    • RoHS