/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Carbon Monoxide Transmitter

    Carbon Monoxide Transmitters monitor gas concentrations in mechanical rooms, underground parking garages and loading docks. The carbon monoxide transmitters are used to measure the exhaust of gasoline engines.

    Overview

    Carbon Monoxide Transmitters monitor gas concentrations in mechanical rooms, underground parking garages and loading docks. The carbon monoxide transmitters are used to measure the exhaust of gasoline engines, while the nitrogen dioxide transmitter is used for diesel engines. The Series GSTA features field selectable current and voltage outputs while the Series GSTC features BACnet or Modbus® communication protocol, allowing gas sensing solutions that can be used with almost any building management controller

    Features & Benefits:
    • Industrial grade replaceable CO or NO2 sensors
    • Field selectable current or voltage output on GSTA models, and field selectable BACnet or Modbus® communication on GSTC models
    • Integral LCD display option
    • Service display tool for set-up and calibration of models without a LCD
    Certifications:
    • CE
    • IP 64