/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Communicating Carbon Dioxide Detector

    Discontinued

    The Communicating Carbon Dioxide Detector combines the function of three room sensors into a single, compact housing. Parameters include carbon dioxide, humidity, temperature, and temperature set point with override.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Communicating Carbon Dioxide Detector combines the function of three room sensors into a single, compact housing. Parameters include carbon dioxide, humidity, temperature, and temperature set point with override. By having field selectable Modbus® and BACnet Communications, only four wires are needed for power and the communication signal. The communicating detectors can be daisy chained together to further reduce installation cost. Communicating Carbon Dioxide Detector uses a Single Beam Dual Wavelength Non-Dispersive Infrared (NDIR) sensor to measure the carbon dioxide level. This technology can be used in installations that will be occupied 24 hours per day.

    Features & Benefits:
    • Digital Intelligent Temperature Compensation Algorithm (DITCA™) corrects for errors due to self-heating effects of combination wall sensors
    • Field selectable Modbus® and BACnet communications reduces wiring
    • Single beam dual wavelength CO2 sensor
    • Replaceable humidity/temperature sensor
    • Physical hardware lockout
    • Optional remote display tool
    Certifications:
    • BTL
    • CE
    • IP 20