/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Eco Ex Gas Detector

    Discontinued

    The VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection solution serving a wide range of markets and applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection solution serving a wide range of markets and applications. VESDA ECO (Ex) provides early warning of flammable (alcohols) gas hazards to protect personnel and property whilst ensuring business continuity. VESDA ECO (Ex) is approved for use within Class I Division 2 classified hazardous locations. It must be used with a similarly approved VESDA ASD and installed within the Class I Div 2 area.Each VESDA ECO (Ex) can be added easily to the pipe network to monitor flammable (alcohol) gases. Pre-calibrated sensor cartridges are easily replaced in the field and make replacing sensors a simple task.

    Features & Benefits:
    • Approved for Class I Div 2 applications
    • Flammable gas (alcohols) detection
    • Factory calibrated sensor cartridges
    • Integral alarm status LEDs
    • Integrates with PLCs/HVAC/BMS/FACP
    • Configurable relays
    • 4-20 mA analog outputs
    • RS485 Modbus output
    Certifications:
    • EN 61010-1
    • EMC