/content/hbtbt/ae/en/search-results.html

    air quality sensors

    ECO Gas Detector with Chlorine Sensor Cartridge

    VESDA ECO (Ex) provides early warning of flammable (alcohols) gas hazards to protect personnel and property whilst ensuring business continuity.

    Overview

    VESDA ECO (Ex) provides early warning of flammable (alcohols) gas hazards to protect personnel and property whilst ensuring business continuity. VESDA ECO (Ex) is approved for use within Class I Division 2 classified hazardous locations. It must be used with a similarly approved VESDA ASD and installed within the Class I Div 2 area.

    Features & Benefits:
    • Flammable gas (alcohols) detection
    • Factory calibrated sensor cartridges
    • Integral alarm status LEDs
    • Integrates with PLCs/HVAC/BMS/FACP
    • Configurable relays
    • 4-20 mA analog outputs
    • RS485 Modbus output
    • On-board event logging
    • On-board fault diagnostics
    • Integral gas test port
    • Remote reset
    Certifications:
    • EN 61010-1
    • EMC
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt