/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Fast Ethernet Adapter

    Discontinued

    Fast Ethernet Adapters are a compact, high-performance network adapter that allows you to upgrade your desktop or notebook computer to operate at 10/100 Mbps speeds on the LAN.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Fast Ethernet Adapters are a compact, high-performance network adapter that allows you to upgrade your desktop or notebook computer to operate at 10/100 Mbps speeds on the LAN. Because it attaches to one of your computer’s USB connectors, there is no need to open up your PC — and the user-friendly setup software makes installation quick and easy. The USB 2.0 Fast Ethernet Adapters allows you to connect to the network at 100 Mbps Fast Ethernet throughput speeds. Other adapters that only support USB 1.1 cannot even come close to providing you with this enhanced performance.

    Features & Benefits:
    • 10 times faster than USB 1.1 to Fast Ethernet adapters
    • Add a network connection without opening up your PC
    • Perfect for both desktop and notebook computers
    • Plug and Play installation
    • Hot-swappable (no need to power down)
    • Full duplex with auto-speed detection
    Certifications:
    • FCC Class B
    • CE
    • RoHS