/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    GSTC Series Carbon Monoxide/Nitrogen Dioxide Gas Transmitter

    The series GSTC carbon monoxide/nitrogen dioxide gas transmitters monitor gas concentrations in mechanical rooms, underground parking garages and loading docks.

    Overview

    The series GSTC carbon monoxide/nitrogen dioxide gas transmitters monitor gas concentrations in mechanical rooms, underground parking garages and loading docks. The carbon monoxide transmitters are used to measure the exhaust of gasoline engines, while the nitrogen dioxide transmitters are used for diesel engines. The series GSTA features field selectable current and voltage outputs while the series GSTC features BACnet or Modbus® communication protocol, allowing gas sensing solutions that can be used with almost any building management controller. Applications of series GSTC carbon, monoxide/nitrogen dioxide gas transmitters are garage or loading dock ventilation and mechanical room monitoring.

    Features & Benefits:
    • Industrial grade replaceable CO or NO2 sensors
    • Field selectable BACnet or Modbus® communication
    • Integral LCD display option
    Certifications:
    • CE
    • IP64