/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Honeywells Gas Controller And Networkable Sensors

    Gas Controller And Networkable Sensors With Auto-Diagnostic Capabilities, Robust And Reliable Communication, Acts As A Controller For Up To 20 Remote Sensors And Suits A Variety Of Gas Detection System Solutions For Mechanical Rooms

    Overview

    The 301EM acts as a controller for up to 20 remote sensors and suits a variety of gas detection system solutions for Mechanical Rooms.

    Particularly configured to meet ASHRAE 15, B-52 and International Mechanical Code requirements, the 301EM is commonly used to optimize gas detection in mechanical and chiller rooms. A full complement of sensors (including toxic, oxygen, combustible gases and a full line of refrigerant sensors), horns, strobes and remote panels provide added flexibility to suit a variety of gas detection system solutions.

    Features & Benefits:
    • User Friendly
    • Easy to read LCD display
    • Auto-diagnostic capabilities
    • Economical Solution
    • Cost-effective answer for installation in Mechanical Rooms locations
    Certifications:
    • Intertek: UL 61010-1:2012 Ed.3+R: 29 Apr2016 and CSA C22.2#61010-1-12:2012 Ed.3+U1;U2
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER