/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Midas Gas Detector

    Discontinued

    The Midas gas detector is an extractive gas sampling system that draws a sample locally or from a remote point to a sensor cartridge that is located inside the detector’s chassis.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Midas gas detector is an extractive gas sampling system that draws a sample locally or from a remote point to a sensor cartridge that is located inside the detector’s chassis. A wide range of Asphyxiant, Toxic, Flammable, Pyrophoric, Corrosive, and Oxidizer (including Oxygen) gas sensor cartridges are available that enable detection of gases used or generated in the Semiconductor and other industries.

    Certifications:
    • CE marked for sale in European community
    • Electrical IEEE 802.3af-2003
    • Environmental ETL approved UL61010-1 Ed:3
    • Meets EN 50270:2015 (type 2) / EN 61000-6-4: 2007 + A1:2011 / IEC 60092-504:2001