/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    NEMA 1 Gas Detection Expansion Module

    Gas Detection Expansion Modules allows the monitoring of toxic and combustible gases and refrigerants. Up to four sensors can be placed 500' away for toxic and combustible gases, and 200' away for refrigerant gas monitoring.

    Overview

    Gas Detection Expansion Modules allows the monitoring of toxic and combustible gases and refrigerants. Up to four sensors can be placed 500' away for toxic and combustible gases, and 200' away for refrigerant gas monitoring. The transmitter is equipped with a backlit LCD display and keypad that can be placed in a safe area, remote from the sensors. Alarm relays and Modbus communication are standard.

    Features & Benefits:
    • Sense one to twenty zones
    • Sensors available for toxic and combustible gases and refrigerants
    • RS-485 Modbus communication
    • Contact input for manual break-glass switches
    • Three 24VDC outputs to activate strobes and horns
    • 4-20mA output for each sensor
    • Four relay outputs
    • Easy-to-read LCD display
    Certifications:
    • CSA