/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Nitrogen Dioxide Duct Sensor

    Discontinued

    Nitrogen Dioxide Duct Sensors monitors nitrogen dioxide (NO2) levels and are designed for the continuous monitoring of vehicle exhaust in non-hazardous areas. These sensors uses a wide spectrum electrochemical sensors.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Nitrogen Dioxide Duct Sensors monitors nitrogen dioxide (NO2) levels and is designed for the continuous monitoring of vehicle exhaust in non-hazardous areas. These sensors uses a wide spectrum electrochemical sensor to measure the amount of nitrogen dioxide in the environment. They are offered with an operating range of 0 to 6 ppm. The Duct NO2 transmitters are offered in a standard NEMA 1 rated ABS Polycarbonate plastic enclosure. Other options include an LCD display with (2) SPDT Form 1C relays and a buzzer.

    Features & Benefits:
    • Two year limited warranty
    • Continuous monitoring of NO2
    • Longer life span
    Certifications:
    • RoHS