/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Refrigerant Gas Sensor

    Discontinued

    Refrigerant Gas Sensor is a discreet design and rugged ABS-Polycarbonate housing for the 301IRFS set the standard for the source gas detection in a chiller room.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Refrigerant gas sensor is a discreet design and rugged ABS-Polycarbonate housing for the 301IRFS set the standard for the source gas detection in a chiller room. Mount directly to the chiller pad or low on the wall in close proximity to achieve early notifications in the event of a refrigerant leak. The 301EM can be configured to offer automatic fan, horn and strobe activation in addition to manual fan activation when the 301IRF detects a refrigerant. The ASHRAE and B-52 security standards have been established to minimize risk and protect the safety of mechanical room personnel and the environment at large.

    Features & Benefits:
    • Infrared sensing technology responds promptly
    • Low-profile design suited for mounting directly to chiller pad or low on nearby wall
    • Low maintenance
    • User Friendly:-State-of-the-art infrared sensor technology, LED indicator and low-profile and rugged construction for low mounting in chiller/mechanical room
    • Economical Solution:- Cost-effective answer for installation in areas where refrigeration gas hazards may be present.
    Certifications:
    • ASHRAE No 15-2001 Mechanical Standard and B-52 Code Compliance
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER