/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Veris AG Series Gas Sensors

    Discontinued

    Veris AG Series Gas sensors can be swapped in the GWN platform at any time with minimal effort.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    GWN Series platform offers a convenient means for sensing gases in the environment. The GWN is mounted to any single-gang electrical box and wired to the building controller. Then, a single AGxx gas sensor (sold separately) is installed in the GWN. With this design, there is no need for a costly new installation when a sensor reaches the end of its life. The GWN platform remains installed, and the installer simply opens the GWN housing to replace the modular sensor inside, reducing labor costs and downtime. Veris AG Series sensors can be swapped in the GWN platform at any time with minimal effort. The GWN platform converts the signal from the AG sensor into an analog or relay signal compatible with building control systems. The available AGAE metal enclosure (sold separately) provides a modular solution for applications that require a rugged enclosure along with an integral audible horn and 10 A relay for direct fan control.

    Features & Benefits:
    • Modular design : Modular platform accepts Veris AG Series sensors (sold separately)…no need to install a new GWNP when the sensor life wears out
    • Wide options : Interface to control system via 4 to 20 mA with relay, 0 to 5 / 0 to 10 V DC with relay, or relay only options…application flexibility
    • LEDs : Three colored LEDs - red, yellow and green - for easy status viewing
    • No calibration : No calibration required...easy maintenance and worry-free
    • Microprocessor based Microprocessor controlled… excellent stability operation
    • Versatile interface : Interface to DDC systems or direct fan control
    • Applications : Parking garage ventilation , Air quality compliance , Vehicle bays (ambulance/fire/taxi) ,Mechanical rooms , Sally ports
    • Warranty : 2 Years Warranty from date of manufacture
    Certifications:
    • CE
    • ETL
    • Intertek ETL Listed to UL 61010-1