/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Wall Mount Gas Sensor

    Discontinued

    Gas Sensors are used for maximize energy savings, while ensuring optimal ventilation in parking garages and other mechanical areas also allow ventilation systems to be controlled by the amount of CO present in a location.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Gas Sensors are used for maximize energy savings, while ensuring optimal ventilation in parking garages and other mechanical areas also allow ventilation systems to be controlled by the amount of CO present in a location. The G Series detects fluctuations in CO levels, and it signals air systems to provide an inlet of fresh air optimal for the space at a given time. In this manner, the ventilation fan does not need to run continuously, saving energy and reducing maintenance costs. If there is an excess CO level in a location, the G Series will alert those in the area with both an audible and a visual alarm.

    Features & Benefits:
    • Long-life replaceable sensor element
    • Microprocessor controlled...excellent stability
    • No calibration required...easy maintenance and worry-free operation
    • Metal oxide semiconductor (MOS) sensor
    • Interface to DDC system, GM panel, or direct fan control...easy integration with existing systems
    • Onboard fail-safe 5 Amp alarm relay for direct ventilation fan control...simple operation