/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    XNX™ Universal Transmitter

    An extremely flexible transmitter that can be configured to accept a variety of Honeywell's range of gas sensor technologies

    Overview

    Supports the widest range of sensors on a common platform and offers a modular choice of inputs and outputs (saving customers time and money).

    Product Overview:

    XNX's advantage comes from a simple-to-use, low-maintenance universal platform that works with other safety equipment on a digital bus system, including Honeywell Analytics’ own Searchline Excel, Optima or other gas detectors, industry standard PLCs and third-party gas monitoring controllers.

    XNX supports Electrochemical, Infrared and Catalytic Bead gas monitors and uses standard 4-20mA wiring and HART: options include Modbus, Fieldbus (pending) up to three relays and a local Hart Adapter for configuration and diagnostics using existing HART handheld devices.

    With 200+ unique configurations, XNX satisfies Class 1/Class 2 intrinsically safe, explosion-proof requirements in upstream/downstream oil, chemical, wastewater and other industries.

    The enclosure is available in stainless steel or aluminum, with a marine-grade coating. Five threaded ports, available in metric or NPT versions, and ruggedized mounting options provide ultimate installation flexibility. Instrumentation built on various sensing technologies can be attached locally to the transmitter or remotely with the appropriate accessories.

    Features & Benefits:

    • Flammable gas detection 0 to 100% LFL/LEL
    • Flexible operation options
    • Minimal training required

    Quick Specs:

    • Material: LM25 aluminum, painted (SS316 painted optional)
    • Temperature: -40° to +65°C / -40° to +150°F (sensor dependent)
    • Humidity: 20 to 90% RH (non-condensing)

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Dimension & Weight

    • Overall Height
      • 4.48 inch
    • Overall Width
      • 197 millimetre

    Certifications

    • Certifications - Performance
      • Europe: ATEX, EN45544, EN50104, EN50271:2010, EN13980, EN60079-29-1
      • North America: UL 913, UL 1203, CSA 22.2 No. 152 IEC61508 (SIL Assessment, SIL 2), IECEx OD 005
    • Certifications - Regional
      • Canadian: CSA: Class I, Div 1, Groups B, C, and D; Class II, Div. 1 Groups F & G / Class I, Zone 1 Groups IIB + H2
      • European: ATEX: II 2 (1) G Ex d [ia IIC Ga] IIC T4/T6 Gb II 2 (1) D Ex tb [ia IIIC Da] IIIC T85 Db
      • International: IECEx: Ex d [ia IIC Ga] IIC T4/T6 Gb Ex tb [ia IIIC Da] IIIC T85 Db
      • North American: FM: AEx D [ia IIC] IIB + H2 T6 -40°C ≤Tamb ≤65°C
      • North American: UL: Class I, Div 1, Groups A, B, C, and D; Class II, Div. 1 Groups F & G / Class 1, Zone 1 Groups IIB + H2; Class II, Zone 20 & 21
    • Certifications - Hazloc
      • ATEX/IECEx/INMETRO
    • Certifications - Other
      • EMC: EN50270:2006 EN61000-6-4:2007
    • Standards
      • ATEX
      • CSA
      • IECEx
      • UL Approved
      • cUL

    Display

    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Cost Effective
      • Easy to Use and Easy to Install
      • Flexible Operation
      • High Performance

    Options

    • For Use With
      • EC Sensor
      • Honeywell Analytics Range Gas Sensors

    Port

    • Digital Communication Ports
      • HART® Communications
      • MODBUS® and FOUNDATION® H1 Fieldbus

    Additional Specifications

    • Mounting Style
      • Surface

    Brand

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy

    Dimension & Weight

    • Overall Height
      • 4.48 inch
    • Overall Width
      • 197 millimetre

    Certifications

    • Certifications - Performance
      • Europe: ATEX, EN45544, EN50104, EN50271:2010, EN13980, EN60079-29-1
      • North America: UL 913, UL 1203, CSA 22.2 No. 152 IEC61508 (SIL Assessment, SIL 2), IECEx OD 005
    • Certifications - Regional
      • Canadian: CSA: Class I, Div 1, Groups B, C, and D; Class II, Div. 1 Groups F & G / Class I, Zone 1 Groups IIB + H2
      • European: ATEX: II 2 (1) G Ex d [ia IIC Ga] IIC T4/T6 Gb II 2 (1) D Ex tb [ia IIIC Da] IIIC T85 Db
      • International: IECEx: Ex d [ia IIC Ga] IIC T4/T6 Gb Ex tb [ia IIIC Da] IIIC T85 Db
      • North American: FM: AEx D [ia IIC] IIB + H2 T6 -40°C ≤Tamb ≤65°C
      • North American: UL: Class I, Div 1, Groups A, B, C, and D; Class II, Div. 1 Groups F & G / Class 1, Zone 1 Groups IIB + H2; Class II, Zone 20 & 21
    • Certifications - Hazloc
      • ATEX/IECEx/INMETRO
    • Certifications - Other
      • EMC: EN50270:2006 EN61000-6-4:2007
    • Standards
      • ATEX
      • CSA
      • IECEx
      • UL Approved
      • cUL

    Display

    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Cost Effective
      • Easy to Use and Easy to Install
      • Flexible Operation
      • High Performance

    Options

    • For Use With
      • EC Sensor
      • Honeywell Analytics Range Gas Sensors

    Port

    • Digital Communication Ports
      • HART® Communications
      • MODBUS® and FOUNDATION® H1 Fieldbus

    Additional Specifications

    • Mounting Style
      • Surface

    Brand

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
    • Overall Height : 4.48 inch
    • Overall Width : 197 millimetre
    • Certifications - Performance : Europe: ATEX, EN45544, EN50104, EN50271:2010, EN13980, EN60079-29-1|North America: UL 913, UL 1203, CSA 22.2 No. 152 IEC61508 (SIL Assessment, SIL 2), IECEx OD 005
    • Certifications - Regional : Canadian: CSA: Class I, Div 1, Groups B, C, and D; Class II, Div. 1 Groups F & G / Class I, Zone 1 Groups IIB + H2|European: ATEX: II 2 (1) G Ex d [ia IIC Ga] IIC T4/T6 Gb II 2 (1) D Ex tb [ia IIIC Da] IIIC T85 Db|International: IECEx: Ex d [ia IIC Ga] IIC T4/T6 Gb Ex tb [ia IIIC Da] IIIC T85 Db|North American: FM: AEx D [ia IIC] IIB + H2 T6 -40°C ≤Tamb ≤65°C|North American: UL: Class I, Div 1, Groups A, B, C, and D; Class II, Div. 1 Groups F & G / Class 1, Zone 1 Groups IIB + H2; Class II, Zone 20 & 21
    • Certifications - Hazloc : ATEX/IECEx/INMETRO
    • Certifications - Other : EMC: EN50270:2006 EN61000-6-4:2007
    • Standards : ATEX|CSA|IECEx|UL Approved|cUL
    • Display Type : LCD
    • Features & Benefits : Cost Effective|Easy to Use and Easy to Install|Flexible Operation|High Performance
    • For Use With : EC Sensor|Honeywell Analytics Range Gas Sensors
    • Digital Communication Ports : HART® Communications|MODBUS® and FOUNDATION® H1 Fieldbus
    • Mounting Style : Surface
    • Brand : Honeywell
    • Industry : Energy